IESNA:LM-63-2002
[TEST]P1200433
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-850-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14192
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
2080.7 2130.4 2157.5 2133.4 2052.1 1887.2 1755.4 1751.6 1817.9 1909.8
2047.6 2231.3 2470.8 2797.6 3163.6 3516.1 3880.6 4276.7 4720.2 5103.5
5288 5191.6 4832.4 4178 3055.9 1955.7 1339 973 709.4 525.6
380.3 290.7 233.5 171.7 97.9 34.6 0
2080.7 2142.5 2170.3 2147.7 2067.9 1903.8 1769.7 1757.7 1820.2 1908.3
2040.1 2219.3 2449 2763.8 3136.5 3492.7 3862.5 4263.1 4711.9 5110.3
5323.4 5258.7 4926.6 4330.9 3260.8 2082.2 1420.3 1034.7 753.1 555.8
402.9 308 244.7 190.5 110.7 45.2 0
2080.7 2138.7 2168.8 2152.3 2083.7 1937.6 1795.3 1773.5 1829.2 1917.3
2037.8 2211 2436.9 2731.4 3101.9 3509.3 3864.7 4217.9 4669.8 5105
5375.4 5400.2 5161.5 4541.7 3522.8 2323.2 1640.9 1223 911.2 661.9
481.2 359.2 272.6 230.4 139.3 48.9 0
2080.7 2134.9 2171.8 2170.3 2126.7 2021.2 1881.2 1814.1 1837.5 1909.8
2020.5 2171.1 2367.6 2617.7 2926.4 3272.8 3638.8 4017.6 4440.1 4911.5
5315.1 5496.6 5394.2 5012.4 4223.2 2982.9 2011.4 1547.6 1223 948.9
726 531.7 374.3 262.8 188.3 73.8 0
2080.7 2134.9 2181.6 2200.5 2180.1 2119.1 2008.4 1912 1893.2 1936.9
2025.8 2157.5 2318.7 2528 2788.6 3095.1 3431.7 3784.9 4173.5 4635.1
5143.4 5562.9 5732.3 5581.7 5054.6 3938.5 2546.1 1659 1276.4 1033.2
826.9 661.9 507.6 363 231.9 100.9 0
2080.7 2129.7 2183.9 2227.6 2244.1 2232.1 2180.1 2098.8 2037 2031.8
2080.7 2181.6 2322.5 2498.7 2720.8 2996.5 3321 3681.7 4057.5 4464.9
4970.2 5526.8 5995.2 6221.8 6100.6 5479.3 4078.6 2413.6 1342.7 906.7
690.6 518.1 387.8 267.3 163.4 67.8 0
2080.7 2128.9 2186.2 2247.9 2298.4 2333 2345.8 2332.2 2297.6 2275.8
2299.9 2373.7 2485.1 2629 2823.2 3077.8 3386.5 3742 4138.9 4562.1
4989.1 5476.3 6061.4 6743.7 7324.3 7502.1 7026.1 5452.2 3303 1634.9
815.6 506.1 329.8 201.1 115.2 44.4 0
2080.7 2121.4 2181.6 2256.2 2330.7 2400.8 2477.6 2552.9 2615.4 2670.4
2732.9 2808.2 2908.3 3046.9 3240.4 3500.3 3826.3 4202.9 4618.6 5052.3
5471 5886.7 6347.6 6987 7969 9196.5 10116.7 10074.5 8563.9 6224.1
3637.3 1673.3 675.5 341.1 151.4 43.7 0
2080.7 2115.4 2169.6 2244.9 2328.5 2424.1 2537.1 2666.6 2812 2973.9
3165.9 3379.8 3603.4 3845.9 4129.8 4480 4881.4 5312.1 5745.1 6148
6532.1 6893.6 7246 7619.5 8150.4 9050.4 10479.7 11869.1 11839 10173.2
7096.2 3364.7 1063.3 404.4 188.3 61.8 0
2080.7 2105.6 2157.5 2227.6 2311.9 2412.1 2530.3 2665.9 2812 2985.9
3190.7 3422.7 3672.7 3956.6 4305.3 4739.1 5254.9 5842.3 6395 6914.7
7401.9 7841.7 8228.8 8642.2 9177.6 10055.7 11447.4 12881.2 13262.3 11995.6
8438.1 3381.3 899.9 347.9 154.4 45.9 0
2080.7 2103.3 2152.3 2219.3 2297.6 2387.2 2500.2 2628.2 2771.3 2934.7
3126.7 3341.4 3569.5 3824.1 4132.8 4519.9 4985.3 5495.9 6008.7 6500.5
6971.9 7417.7 7839.4 8280.7 8855.3 9716.8 11189.8 12480.6 12782.6 11610.8
8505.9 3571 944.3 350.9 137.8 38.4 0
2080.7 2095.8 2138 2198.2 2268.2 2348.8 2448.2 2560.4 2680.9 2818.7
2976.1 3150.8 3326.3 3516.1 3745.8 4029.7 4377.6 4763.9 5157.8 5549.4
5933.4 6289.6 6627 6994.5 7503.6 8349.3 9599.3 10653.6 10595.7 9411.1
6913.9 2914.4 774.9 295.2 113.7 29.4 0
2080.7 2092 2125.9 2177.1 2235.9 2302.9 2384.2 2470.1 2557.4 2650.8
2755.5 2864.7 2964.1 3049.9 3141.8 3256.3 3405.4 3585.4 3781.2 3991.3
4211.9 4434.1 4656.2 4923.6 5343 6125.4 7212.9 7895.2 7399.6 6190.2
4394.1 1843.5 508.3 200.3 85.8 25.6 0
2080.7 2077 2090.5 2116.1 2142.5 2169.6 2191.4 2195.2 2168.1 2103.3
2001.7 1866.1 1701.9 1529.5 1360.8 1226 1127.3 1064.8 1043 1056.6
1106.3 1162 1183.8 1159.7 1107.8 1024.2 866.8 655.9 500.8 405.2
323.8 253.8 193.5 137.8 85.1 31.6 0
2080.7 2056.6 2045.3 2037 2024.2 1994.9 1930.9 1825.4 1676.3 1519.7
1387.9 1283.2 1204.2 1138.6 1086.7 1049.8 1021.2 1001.6 987.3 975.2
951.1 911.2 856.2 786.2 699.6 613.7 546.7 491 436 380.3
323.8 268.8 211.6 149.1 89.6 30.1 0
2080.7 2035.5 1997.9 1952.7 1894 1804.3 1687.6 1573.2 1479 1402.2
1335.9 1278 1227.5 1179.3 1131.9 1087.4 1051.3 1021.2 993.3 958.7
911.2 851.7 796 750.8 707.9 657.4 600.9 543 491.8 439.8
375 311.8 244.7 177 103.2 47.4 0
2080.7 2015.2 1946.7 1867.6 1772 1665 1582.9 1530.2 1487.3 1440.6
1387.9 1333.7 1280.2 1228.3 1174 1115.3 1057.3 1006.9 964.7 926.3
892.4 863 837.4 808 764.4 699.6 636.3 585.1 534.7 482
427 366.7 302.7 231.9 153.6 82.1 0
2080.7 2008.4 1910.5 1804.3 1697.4 1613.8 1573.9 1558.8 1538.5 1500.9
1448.1 1383.4 1315.6 1249.3 1180.8 1107 1034 970.7 924.8 895.4
869.8 848.7 829.1 776.4 710.1 678.5 644.6 608.5 564.8 518.1
466.9 416.4 362.2 286.9 216.9 124.3 0
2080.7 1994.1 1877.4 1756.2 1656 1601.8 1593.5 1601 1592.7 1553.6
1491.8 1417.3 1330.7 1256.1 1174.8 1105.5 1046.8 985 928.5 878.8
840.4 814.8 766.6 707.1 681.5 649.9 616 580.6 543 501.5
456.4 420.2 360.7 296 224.4 128.8 0
2080.7 1984.3 1853.3 1723.8 1635.7 1602.5 1613.8 1631.9 1626.6 1589
1520.4 1432.3 1335.2 1235 1149.9 1107.8 1058.1 983.5 896.9 832.1
790.7 765.9 707.9 673.2 644.6 612.2 576.8 539.2 498.5 456.4
414.9 384.1 321.6 256.8 193.5 118.2 0
2080.7 1979.1 1830.7 1702.7 1624.4 1603.3 1623.6 1645.5 1643.9 1606.3
1536.3 1444.4 1337.4 1220.7 1120.6 1073.1 1005.3 914.2 834.4 785.4
750.8 725.2 674.7 648.4 616.8 585.1 548.2 511.3 472.2 430.8
396.9 406.7 300.5 222.2 164.2 68.5 0
2080.7 1985.1 1839.7 1707.2 1627.4 1604.8 1622.9 1648.5 1648.5 1610.8
1540.8 1448.9 1342.7 1225.2 1122.1 1075.4 1006.9 913.5 836.7 785.4
747.8 726 671.7 646.1 615.3 585.1 549.7 512.1 474.4 430.8
391.6 369 279.4 222.2 169.4 97.9 0
